製品概要

機能と利点

  • Real-time in-aplication tuning

製品概要

This USB-2-RTMI offers USB interface conversion for the Real-Time Monitoring Interface of the TMC4671 FOC controller IC. The interface converter is based on the FTDI FT4222H USB High-Speed to SPI bridge. It is USB bus powered and offers basic ESD protection. USB-2-RTMI comes with connections cables for the RTMI connector and Micro USB.

Please note that USB-2-RTMI V2.0 version includes galvanic isolation between USB and RTMI connector. This device will work with the latest TMC4671-LA FOC controller IC but not with the previous version TMC4671-ES.
USB-2-RTMI V1.0 is compatible with both TMC4671-LA and TMC4671-ES.

It offers the same tiny 10pin connector with same pin assignment for the RTMI interface as it can be found on the TMC4671-LA line of evaluation boards.

対象となる製品

4