製品概要

機能と利点

  • 2 Motors
  • Motion Controller
  • Position Mode
  • Velocity Mode
  • SixPoint™ Ramp
  • ABN Encoder Interface
  • 1 to 256 Microsteps
  • 2x1.1A RMS, 26V

製品概要

The TMC5072 breakout board is a development board with the dedicated TMC5072-LA chip. It is designed to give users the chance to rapidly prototype their applications - making it possible to immediately check how the motor performs with TMC chips while developing the application's software.

対象となる製品

4