製品概要

機能と利点

  • 2-phase stepper motor up to 1.35A coil current (2A peak)
  • Supply Voltage 4.75 to 36V DC
  • UART
  • 1 to 256 microsteps
  • Step/Dir interface
  • StealthChop silent PWM mode
  • SpreadCycle smart mixed decay
  • 1 to 256 Microsteps
  • 1.35A RMS, 36V

製品概要

The TMC2225-EVAL allows you to explore all functions of the TMC2225-SA.

The TMC2225-EVAL-KIT is a set of MCU board Landungsbruecke, one Eselsbruecke bridge board and one TMC2225-EVAL driver board. It allows for a quick and simple start within only minutes to make your motor turning, while still providing full access to all registers and full functionality and diagnostics.

For diagnosis, all signals between MCU and TMC2225 are accessible with probes on the bridge board. TMC2225-EVAL can be used with or without the Landungsbrücke MCU board.

対象となる製品

ソフトウェア

評価用ソフトウェア

TMCL-IDE
Short for Trinamic Motion Control Language-Integrated Development Environment, the TMCL-IDE is an integrated development environment made for developing applications using ADI Trinamic™ modules and chips. The GUI provides tools for easily setting parameters, for visualizing data in real-time, and for developing and debugging stand-alone applications with TMCL.
4