製品概要

製品概要

ADL5380-EVALZ is a fully populated, 4–layer, FR4 based evaluation board designed to allow easy evaluation of all features of the ADL5380 at RF input frequencies from 400 MHz to 6 GHz. The evaluation board integrates bypassable transformers to allow single ended or differential baseband I and Q outputs and an option to drive the RF and LO inputs with a single ended or differential signals. The evaluation board requires only a single supply within the range of 4.75 V to 5.25 V.

ハードウェア (1)

ドーター・ボード

4