製品概要

機能と利点

EVAL-ADAU1442EBZ
  • Other ADI Components:
    AD1938 (2)
    AD8608
    ADP3336
    ADP3339
    ADM811
  • Analog In:4 Stereo TRS (3.5mm)
  • Analog Out:8 Stereo TRS (3.5mm)
  • Digital I/O: USBi-I2C/SPI, SPDIF I/O, I2S-I/O (TDM)  
  • DC Supply: 6 V 

製品概要

Full-featured ADAU1442 SigmaDSP evaluation board with a full set of analog and digital input/output connections, including I2S, TDM, and S/PDIF. USBi, 6 V power supply and an attachable GPIO control board are included in the package

ソフトウェア

ソフトウェア開発ツール

アナログ・デバイセズのDSPオーディオ・プロセッサおよびA2B®(オートモーティブ・オーディオ・バス)トランシーバー向けにプログラミング、開発、チューニングを行うソフトウェアのグラフィック開発ツール

4