製品概要

機能と利点

  • Full featured evaluation board for the AD7194
  • PC control in conjunction with the system demonstration platform (EVAL-SDP-CB1Z/EVAL-SDP-CK1Z)
  • PC software for control and data analysis (time and frequency domain)

製品概要

The EVAL-AD7194ASDZ evaluation kit features the AD7194 which is 4.8 kHz ultralow noise 24-bit sigma-delta (Σ-Δ) ADCs. The on-chip low noise gain stage means that signals of small amplitude can interface directly to the ADC. The internal clock option provides a compact solution for low BW requirements.

The AD7194 ACE Plugin fully configures the AD7194 device register functionality and provides dc time domain analysis in the form of waveform graphs, histograms, and associated noise analysis for ADC performance evaluation.

APPLICATIONS

  • PLC/DCS analog input modules
  • Data acquisition
  • Strain gage transducers
  • Pressure measurement
  • Temperature measurement
  • Flow measurement
  • Weigh scales
  • Chromatography
  • Medical and scientific instrumentation

ハードウェア (2)

コントローラ・ボード

4