製品概要

製品概要


The DC9005B Eterna QuikEval Adapter card makes it easy to connect the DC9018B-B SmartMesh IP Evaluation/Development Mote to QuikEval enabled demo boards.


Users can program a SmartMesh IP mote (e.g. DC9018B-B) with the SmartMesh IP On-Chip SDK. In the diagram below, the DC9018B-B can act as an SPI or I2C master to the DCxxxx Demo board.


The DC9005B is available individually, or as a part of the DC9021B SmartMesh IP Starter Kit.


Click here to read an example of connecting a ThermoCouple to a SmartMesh IP mote.



DC9005B Example Usage


ハードウェア (1)

開発 プラットフォーム

4