製品概要

製品概要

Demonstration circuit 2403A features the LT6200 amplifier. The DC2403A includes two of these amplifiers and is designed to drive the inputs of the DC2290A demo board. The DC2290A features the LTC2387 18-bit, 15Msps high speed SAR ADC. The linearity and low noise of the LT6200 make it an ideal candidate to drive the LTC2387.

関連資料