製品概要
製品概要
Demonstration circuit 2219 is an adaptor board to be used with high speed ADCs. It is designed to receive a single-ended signal on J3 and output a differential signal on J1 and J2. This is done with a balun transformer with a range from 5MHz to 3000MHz. The spacing of J1 and J2 is 0.5".
関連資料
-
DC2219A - Schematic2014/09/05PDF28K
-
DC2219A - Demo Manual2014/09/05PDF257K
-
DC2219A - Design Files2014/09/05ZIP975K