DC1075A
Clock Divider Board
トップへ


関連資料
Document Type
-
DC1075A - Schematic2009/09/24PDF198K
-
DC1075A - Demo Manual2011/12/21PDF696K
-
DC1075A - Design File2009/09/24ZIP853K
ハードウェア (123)
ドーター・ボード
-
DC1884A-ALTM9011-14 | 14-Bit, 125Msps, 1.8V Octal Serial ADC, 1MHz < Ain < 70MHz, Requires DC1371 and DC1075
-
DC1751A-ALTM9011-14 Demoboard | 14-Bit, 125Msps, 1.8V Octal Serial ADC, DC < AIN < 70MHz, Requires DC1371 and DC1075
-
DC1884A-BLTM9010-14 | 14-Bit, 105Msps, 1.8V Octal Serial ADC, 1MHz < Ain < 70MHz, Requires DC1371 and DC1075
-
DC1884A-CLTM9009-14 | 14-Bit, 80Msps, 1.8V Octal Serial ADC, 1MHz< Ain < 70MHz, Requires DC1371 and DC1075
-
DC1884A-DLTM9008-14 | 14-Bit, 65Msps, 1.8V Octal Serial ADC, 1MHz < Ain < 70MHz, Requires DC1371 and DC1075
-
DC1884A-ELTM9007-14 | 14-Bit, 40Msps, 1.8V Octal Serial ADC, 1MHz < Ain < 70MHz, Requires DC1371 and DC1075
-
DC1751A-BLTM9010-14 Demoboard | 14-Bit, 105Msps, 1.8V Octal Serial ADC, DC < AIN < 70MHz, requires DC1371 and DC1075
-
DC1751A-CLTM9009-14 Demoboard | 14-Bit, 80Msps, 1.8V Octal Serial ADC, DC < AIN < 70MHz, requires DC1371 and DC1075
-
DC1751A-DLTM9008-14 Demoboard | 14-Bit, 65Msps, 1.8V Octal Serial ADC, DC < AIN < 70MHz, requires DC1371 and DC1075
-
DC1751A-ELTM9007-14 Demoboard | 14-Bit, 40Msps, 1.8V Octal Serial ADC, DC < AIN < 70MHz, requires DC1371 and DC1075
-
DC1751A-FLTM9006-14 Demoboard | 14-Bit, 25Msps, 1.8V Octal Serial ADC, DC < AIN < 70MHz, requires DC1371 and DC1075
-
DC1763A-GLTC2271: 16-bit 20Msps Low Noise ADC, Serial LVDS Outputs, 5-170MHz, Requires DC1371 and DC1075
-
DC1532A-ALTC2268-14 | 14-Bit, 125Msps, 1.8V Dual Serial ADC, 5MHz < AIN < 170MHz, Requires DC1371 and DC1075
-
DC1532A-GLTC2268-12 | 12-Bit, 125Msps, 1.8V Dual Serial ADC, 5MHz < AIN < 170MHz, Requires DC1371 and DC1075
-
DC1532A-BLTC2267-14 | 14-Bit, 105Msps, 1.8V Dual Serial ADC, 5MHz < AIN < 170MHz, Requires DC1371 and DC1075
-
DC1532A-HLTC2267-12 | 12-Bit, 105Msps, 1.8V Dual Serial ADC, 5MHz < AIN < 170MHz, Requires DC1371 and DC1075
-
DC1532A-CLTC2266-14 | 14-Bit, 80Msps, 1.8V Dual Serial ADC, 5MHz < AIN < 170MHz, Requires DC1371 and DC1075
-
DC1532A-ILTC2266-12 | 12-Bit, 80Msps, 1.8V Dual Serial ADC, 5MHz < AIN < 170MHz, Requires DC1371 and DC1075
-
DC1532A-DLTC2265-14 | 14-Bit, 65Msps, 1.8V Dual Serial ADC, 5MHz < AIN < 170MHz, Requires DC1371 and DC1075
-
DC1532A-JLTC2265-12 | 12-Bit, 65Msps, 1.8V Dual Serial ADC, 5MHz < AIN < 170MHz, Requires DC1371 and DC1075
-
DC1532A-ELTC2264-14 | 14-Bit, 40Msps, 1.8V Dual Serial ADC, 5MHz < AIN < 170MHz, Requires DC1371 and DC1075
-
DC1532A-KLTC2264-12 | 12-Bit, 40Msps, 1.8V Dual Serial ADC, 5MHz < AIN < 170MHz, Requires DC1371 and DC1075
-
DC1532A-LLTC2263-12 | 12-Bit, 25Msps, 1.8V Dual Serial ADC, 5MHz < AIN < 170MHz, Requires DC1371 and DC1075
-
DC1763A-ALTC2195: 16-bit 125Msps ADC, Serial LVDS Outputs, 5-170MHz, Requires DC1371 and DC1075
-
DC1763A-BLTC2194: 16-bit 105Msps ADC, Serial LVDS Outputs, 5-170MHz, Requires DC1371 and DC1075
-
DC1763A-CLTC2193: 16-bit 80Msps ADC, Serial LVDS Outputs, 5-170MHz, Requires DC1371 and DC1075
-
DC1763A-DLTC2192: 16-bit 65Msps ADC, Serial LVDS Outputs, 5-170MHz, Requires DC1371 and DC1075
-
DC1763A-ELTC2191: 16-bit 40Msps ADC, Serial LVDS Outputs, 5-170MHz, Requires DC1371 and DC1075
-
DC1763A-FLTC2190: 16-bit 25Msps ADC, Serial LVDS Outputs, 5-170MHz, Requires DC1371 and DC1075
-
DC1525A-ALTC2175-14 | 14-Bit, 125Msps, 1.8V Quad Serial ADC, 5MHz < AIN < 170MHz, Requires DC1371 and DC1075
-
DC1525A-GLTC2175-12 | 12-Bit, 125Msps, 1.8V Quad Serial ADC, 5MHz < AIN < 170MHz, Requires DC1371 and DC1075
-
DC1525A-HLTC2174-12 | 12-Bit, 105Msps, 1.8V Quad Serial ADC, 5MHz < AIN < 170MHz, Requires DC1371 and DC1075
-
DC1525A-CLTC2173-14 | 14-Bit, 80Msps, 1.8V Quad Serial ADC, 5MHz < AIN < 170MHz, Requires DC1371 and DC1075
-
DC1525A-ILTC2173-12 | 12-Bit, 80Msps, 1.8V Quad Serial ADC, 5MHz < AIN < 170MHz, Requires DC1371 and DC1075
-
DC1525B-DLTC2172-14 | 14-Bit, 65Msps, 1.8V Quad Serial ADC, 5MHz < AIN < 170MHz, Requires DC1371 and DC1075
-
DC1525A-JLTC2172-12 | 12-Bit, 65Msps, 1.8V Quad Serial ADC, 5MHz < AIN < 170MHz, Requires DC1371 and DC1075
-
DC1525A-ELTC2171-14 | 14-Bit, 40Msps, 1.8V Quad Serial ADC, 5MHz < AIN < 170MHz, Requires DC1371 and DC1075
-
DC1525A-KLTC2171-12 | 12-Bit, 40Msps, 1.8V Quad Serial ADC, 5MHz < AIN < 170MHz, Requires DC1371 and DC1075
-
DC1525A-LLTC2170-12 | 12-Bit, 25Msps, 1.8V Quad Serial ADC, 5MHz < AIN < 170MHz, Requires DC1371 and DC1075
-
DC1525A-FLTC2170-14 | 14-Bit, 25Msps, 1.8V Quad Serial ADC, 5MHz < AIN < 170MHz, Requires DC1371 and DC1075
-
DC1620A-ALTC2185 | 16-Bit 125Msps Dual ADC, DDR LVDS Outputs, 5-140MHz, Requires DC890, LVDS_XFMR and DC1075
LTM9012
ドライバを内蔵した14ビット、125MspsクワッドA/Dコンバータ
LTM9011-14
14ビット、125Msps 低消費電力オクタルADC
LTM9010-14
14ビット、105Msps 低消費電力オクタルADC
LTM9009-14
14ビット、80Msps 低消費電力オクタルADC
LTM9007-14
14ビット、40Msps低消費電力オクタルA/Dコンバータ
LTM9006-14
14ビット、25Msps低消費電力オクタルA/Dコンバータ
LTC2378-18
SNRが102dBの18ビット、1Msps、低消費電力SAR ADC
LTC2378-16
SNRが97dBの16ビット、1Msps、低消費電力SAR ADC
LTC2377-18
SNRが102dBの18ビット、500ksps、低消費電力SAR ADC
LTC2377-16
SNRが97dBの16ビット、500ksps、低消費電力SAR ADC
LTC2376-20
INLが0.5ppmの20ビット、250ksps、低消費電力SAR A/Dコンバータ
LTC2271
16ビット、20Mspsシリアル低ノイズ・デュアルA/Dコンバータ
LTC2270
16ビット、20Msps低ノイズ・デュアルA/Dコンバータ
LTC2269
16ビット、20Msps低ノイズA/Dコンバータ
LTC2268-14
14ビット、125Msps低消費電力デュアルADC
LTC2268-12
12ビット、125Msps 低消費電力デュアルADC
LTC2267-14
14ビット、105Msps 低消費電力デュアルADC
LTC2267-12
12ビット、105Msps 低消費電力デュアルADC
LTC2266-14
14ビット、80Msps 低消費電力デュアルADC
LTC2266-12
12ビット、80Msps 低消費電力デュアルADC
LTC2265-14
14ビット、65Msps低消費電力デュアルADC
LTC2265-12
12ビット、65Msps低消費電力デュアルADC
LTC2264-14
14ビット、40Msps低消費電力デュアルADC
LTC2264-12
12ビット、 40Msps 低消費電力デュアルADC
LTC2263-14
14ビット、25Msps低消費電力デュアルADC
LTC2263-12
12ビット、25Msps低消費電力デュアルADC
LTC2262-14
14ビット、150Msps超低消費電力1.8V ADC
LTC2262-12
12ビット、150Msps超低消費電力1.8V ADC
LTC2261-14
14ビット、125Msps超低消費電力1.8V ADC
LTC2261-12
12ビット、125Msps超低消費電力1.8V ADC
LTC2259-14
14ビット、80Msps超低消費電力1.8V ADC
LTC2259-12
12ビット、80Msps超低消費電力1.8V ADC
LTC2258-14
14ビット、65Msps超低消費電力1.8V ADC
LTC2258-12
12ビット、65Msps超低消費電力1.8V ADC
LTC2257-14
14ビット、40Msps超低消費電力1.8V ADC
LTC2257-12
12ビット、40Msps超低消費電力1.8V ADC
LTC2256-14
14ビット、25Msps超低消費電力1.8V ADC
LTC2256-12
12ビット、25Msps超低消費電力1.8V ADC
LTC2195
16ビット、125Msps低消費電力デュアルADC
LTC2194
16ビット、105Msps低消費電力デュアルADC
LTC2193
16ビット、80Msps低消費電力デュアルADC
LTC2192
16ビット、65Msps/40Msps/ 25Msps低消費電力デュアルADC
LTC2191
16ビット、65Msps/40Msps/25Msps低消費電力デュアルADC
LTC2188
16ビット、20Msps低消費電力デュアルADC
LTC2185
16ビット、125Msps低消費電力デュアルADC
LTC2184
16ビット、105Msps低消費電力デュアルADC
LTC2183
16ビット、80Msps低消費電力デュアルADC
LTC2182
16ビット、65Msps/40Msps/25Msps低消費電力デュアルADC
LTC2180
16ビット、65Msps/40Msps/25Msps低消費電力デュアルADC
LTC2175-14
14ビット、125Msps低消費電力クワッドADC
LTC2175-12
12ビット、125Msps低消費電力クワッドADC
LTC2174-14
14ビット、105Msps低消費電力クワッドADC
LTC2174-12
12ビット、105Msps低消費電力クワッドADC
LTC2173-14
14ビット、80Msps低消費電力クワッドADC
LTC2173-12
12ビット、80Msps低消費電力クワッドADC
LTC2172-14
14ビット、65Msps低消費電力クワッドADC
LTC2172-12
12ビット、65Msps低消費電力クワッドADC
LTC2171-14
14ビット、40Msps低消費電力クワッドADC
LTC2171-12
12ビット、40Msps低消費電力クワッドADC
LTC2170-14
14ビット、25Msps低消費電力クワッドADC
LTC2170-12
12ビット、25Msps低消費電力クワッドADC
LTC2165
16ビット、125Msps 低消費電力ADC
LTC2164
16ビット、105Msps 低消費電力ADC
LTC2163
16ビット、80Msps 低消費電力ADC
LTC2162
16ビット、65Msps 低消費電力ADC
LTC2161
16ビット、40Msps 低消費電力ADC
LTC2159
16ビット、20Msps低消費電力ADC
LTC2145-14
14ビット、125Msps 低消費電力デュアルADC
LTC2145-12
12ビット、125Msps 低消費電力デュアルADC
LTC2144-14
14ビット、105Msps 低消費電力デュアルADC
LTC2144-12
12ビット、105Msps 低消費電力デュアルADC
LTC2143-14
14ビット、80Msps 低消費電力デュアルADC
LTC2143-12
12ビット、80Msps 低消費電力デュアルADC
LTC2142-14
14ビット、65Msps 低消費電力デュアルADC
LTC2142-12
12ビット、65Msps 低消費電力デュアルADC
LTC2141-12
12ビット、40Msps 低消費電力デュアルADC
LTC2140-14
14ビット、25Msps 低消費電力デュアルADC
LTC2140-12
12ビット、25Msps 低消費電力デュアルADC