製品概要

機能と利点

  • Xilinx Spartan III FPGA (XC3S1000)
  • 2MB of SRAM
  • 25 MHz oscillator
  • Socket for auxiliary oscillator
  • Two push buttons
  • Eight flag LEDs
  • 7V Power Supply
  • Allows quick access to Blackfin and FPGA pins for probing
  • Allows access to Blackfin and FPGA pins for off-board connections
  • Allows quick access to Blackfin and FPGA pins for probing
  • Allows access to Blackfin and FPGA pins for off-board connections

製品概要

The Blackfin FPGA EZ-Extender daughter board aids the design and prototype phases of ADSP-BF533, ADSP-BF537 or ADSP-BF561 processor targeted applications. The board extends the evaluation system by providing a Xilinx FPGA with external memory, IDC connectors for off-board connections, and a small breadboard area. Applications and information about the use and connection of the various interfaces on the Blackfin FPGA EZ-Extender are available from Analog Devices.


Available:
Available now


Part Number:
ADZS-BFFPGA-EZEXT


Tools Support:
Tel: 1-800-ANALOGD (262-5643)
Contact Support


For additional information, contact your local Analog Devices Sales Office or Distributor.

パッケージの内容

  • Blackfin FPGA EZ-Extender
  • (plugs directly onto the expansion interface of the ADSP-BF533, ADSP-BF537, or ADSP-BF561 EZ-KIT Lite boards)

推奨システム動作環境

  • Windows® 2000 SP4, Windows XP SP2, Windows Vista™ or (from update 7) Windows 7 Business/ Enterprise/ Ultimate editions
  • Intel Pentium® processor (x86 compatible), 1 GHz or faster
  • 512 MB RAM and 2 GB available hard disk space
  • VisualDSP++ 5.0

ハードウェア (1)

Emulator Hardware

ディスカッション

4