製品概要

機能と利点

  • Small form factor, low-power, system-on-module (SOM)
  • Supported by MATLAB® and Simulink® for data streaming and Zynq targeting
  • Reference Design testing completed for vibration, shock and EMC conformance
  • Included on SOM:
    • Analog Devices AD9364- BBCZ Integrated 1x1 RF Agile Transceiver
    • Xilinx Zynq XC7Z020-1CLG400I AP SoC for Digital Processing
    • Includes schematics, BOM, HDL, Linux drivers and application software

製品概要

ADRV9364-Z7020 SDR 1x1 System-On-Module (SOM) is a Software Defined Radio (SDR) that combines the Analog Devices AD9364 integrated RF Agile Transceiver with the Xilinx Z7020 Zynq®-7000 All Programmable SoC.

ADRV9364-Z7020 offers a wideband single receive and transmit path in the 70 MHz to 6.0 GHz range, making it ideal for prototyping across a broad range of fixed and mobile SDR applications.

ADRV9364-Z7020 combines the RF signal path with the high-speed programmable logic. It also forms the RF-to-baseband signal processing core of a wireless communications system, allowing the designer to focus on application specific differentiating features.

ADRV9364-Z7020 has available carrier cards for fast prototyping and is supported by simulation and code generation tools that integrate seamlessly with Xilinx Vivado® Design Suite.

ADRV9364-Z7020 enables reduced time to market of SDR product designs.

ハードウェア (2)

Breakout Boards

ドーター・ボード

ディスカッション

4