製品概要

製品概要

Development system for evaluation of the ADuC7039 complete system solution for battery monitoring in 12 V automotive applications.


The QuickStart Plus Kit features debug via UART and an assembly & C-source debugging environment. In addition it allows true non-intrusive JTAG emulation.

マーケット&テクノロジー

対象となる製品

ソフトウェア

評価用ソフトウェア

Keil MDKARM
Keil MDKARM evaluation version integrated software development tool.
I2CWSD.exe
Serial download supporting in-circuit programming using I2C, LIN protocol 4 and LIN protocol 6.

製品ダウンロード

IAR EWARM
IAR EWARM evaluation version integrated software development tool.
4