製品概要

機能と利点

  • Supports ADI's ADSP-218x family of processors
  • High speed RS-232 serial port
  • Shielded enclosure with reset switch accessibility
  • I/O voltage setting confirmation LEDs
  • Support for 2.5, 3.3, and 5.0 volt DSPs
  • CE certified

製品概要

The EZ-ICE® serial emulator system provides state-of-the-art emulation for the ADSP-218x family of processors by providing a controlled environment for observing, debugging, and testing activities in a target system. The EZ-ICE connects directly to the target processor through the emulation interface port. Its ease of use, full speed emulation and shielded board will ensure your design process runs smooth.
 

The debugger available for ADSP-218x EZ-ICE is Analog Devices' VisualDSP++ development environment. All software is sold separately.

Part Number
ADDS-218X-ICE-2.5V

Tools Support:
Tel: 1-800-ANALOGD (262-5643)
Contact Support

For additional information, contact your local Analog Devices Sales Office or Distributor.

対象となる製品

パッケージの内容

  • 218x EZ-ICE emulator
  • 7 volt power supply
  • 9pin to 25pin adaptor

推奨システム動作環境

  • Windows® 9x/NT 4.0 Windows 2000, ME and XP
  • Intel Pentium® processor 166 MGHz or faster
  • 32 MB RAM and 200 MB available hard disk space
  • One RS-232 compatible serial port
  • VisualDSP++ 3.5

ソフトウェア

設計ツール

ADSP-21xx Processors: ソフトウェア&ツール一覧
ADSP-21xx Processorsソフトウェア&ツールの一覧を掲載しています。

ソフトウェア開発ツール

VisualDSP++ for ADSP-21xx processors is an easy-to-install and easy-to-use integrated software development and debugging environment (IDDE) that enables efficient management of projects from start to finish from within a single interface.

ハードウェア (1)

Emulator Hardware

4