Design Note 127: 3V and 5V 12-Bit Rail-to-Rail Micropower DACs Combine Flexibility and Performance

The LTC1450 and LTC1450L are complete single supply rail-to-rail voltage output, 12-bit DACs in 24-pin SSOP and PDIP packages. They include an output buffer amplifier, a reference and a double-buffered parallel digital interface. These DACs use a proprietary architecture which guarantees a maximum DNL error of 0.5LSB. A built-in power-on reset ensures that the output of the DAC is initialized to zero scale.

The rail-to-rail buffered output can source or sink 5mA while pulling to within 300mV of the positive supply voltage or ground. The output swings to within a few millivolts of either supply rail when unloaded and has an equivalent output resistance of 40Ω when driving a load to the rails.

Low Power, 5V or 3V Single Supply Operation

The LTC1450 draws only 400μA from a 4.5V to 5.5V supply. The DAC can be configured for a 0V to 4.095V or 0V to 2.048V output range. It has a 2.048V internal reference.

The LTC1450L draws 250μA from a 2.7V to 5.5V supply. It can be configured for a 0V to 2.5V or 0V to 1.22V output range. It has a 1.22V internal reference.

Flexibility with Stand-Alone Performance

The LTC1450/LTC1450L are complete stand-alone DACs requiring no external components. Reference output, reference input and gain setting pins provide the user with added flexibility.

Figure 1 shows how these DACs may typically be used. REF HI is tied to REF OUT and REF LO and X1/X2 are grounded.

Byte/Parallel Input, Internal/External Reference, Power-On Reset and Gain Select

Figure 1a. Byte/Parallel Input, Internal/External Reference, Power-On Reset and Gain Select Provide Application Flexibility.

The Patented Architecture Guarantees Excellent DNL

Figure 1b. The Patented Architecture Guarantees Excellent DNL.

4-Quadrant Multiplying DAC Application

Figure 2 shows the LTC1450L configured as a single supply 4-quadrant multiplying DAC. It uses a 5V supply and only one external component, a 5k resistor tied from REF OUT to ground. (The LTC1450 can be used in a similar fashion.)

Internal Reference, REF LO/REF HI Pins

Figure 2. Internal Reference, REF LO/REF HI Pins, Gain Adjust and Wide Supply Voltage Range Allow 4-Quadrant Multiplying on a 5V Single Supply.

The multiplying DAC allows the user to digitally change the amplitude and polarity of an AC input signal whose voltage is centered around an offset signal ground provided by the 1.22V reference voltage. The transfer function is shown in the following equations.

Equation 1

For the LTC1450L Gain = 2.05 and VREF = 1.22V

Equation 2

Table 1 shows the expressions for VOUT as a function of VIN, VREF and DIN. Figure 3 shows a 12.5kHz, 2.3VP-Ptriangle wave input signal and the corresponding output waveforms for zero-scale and full-scale DAC codes.

Table 1. Binary Code Table for 4-Quadrant, Multiplying DAC Application
Binary Digital Output Code in DAC Register Analog Output (VOUT)
MSB   LSB 
1111
1111 1111 (4094/4096)(VIN – VREF) + VREF
1100
0001 1001 0.5(VIN – VREF) + VREF
1000
0011 0010 VREF
0100
0100 1011 –0.5(VIN – VREF) + VREF
0000 0110 0110 –1.0(VIN – VREF) + VREF
0000  0000 0000 –1.05(VIN – VREF) + VREF
Clean 4-Quadrant Multiplying Is Shown in the Output Waveforms

Figure 3. Clean 4-Quadrant Multiplying Is Shown in the Output Waveforms for Zero-Scale and Full-Scale DAC Settings.

著者

Generic_Author_image

Roger Zemke

Generic_Author_image

Hassan Malik

3