DS1411-009
製造中止シリアルポートiButtonホルダ
- 製品モデル
- 1
- 1Ku当たりの価格
- 価格は未定
Viewing:
製品の詳細
- Small Size, True-Ground Interface to an RS-232 COM Port for Reading and Writing iButton® Devices
- CE and FCC Compliant
- Works with Bipolar Logic Signals of ±5V to ± 12V (RS-232C) as well as Unipolar Signals of 5V to 12V
- Supports Reading and Writing at Standard and Overdrive Speeds
- Provides Strong Pullup to 5V for Temperature iButton and EEPROM iButton
- Communicates at Data Rates of 9.6kbps (default), 19.2kbps, 57.6kbps, and 115.2kbps
- Powered Entirely from an RS-232 Interface
- Standard DB9 Female Connector for Mating to the COM Port of a Computer with DS9098P iButton Retainer for a Single iButton
- Includes DS2502 Identification Chip (DS1411-009 Version Only)
ドキュメント
データシート 2
技術記事 2
製品モデル | ピン/パッケージ図 | 資料 | CADシンボル、フットプリント、および3Dモデル |
---|---|---|---|
DS1411-009# | N/A |
これは最新改訂バージョンのデータシートです。
最新のディスカッション
DS1411-009に関するディスカッションはまだありません。意見を投稿しますか?
EngineerZoneでディスカッションを始める