DS1993
新規設計に推奨iButton 1Kb/4Kbメモリ
- 製品モデル
- 1
- 1Ku当たりの価格
- 最低価格:$10.76
Viewing:
製品の詳細
- 4096 bits of Read/Write Nonvolatile Memory (DS1993)
- 1024 bits of Read/Write Nonvolatile Memory (DS1992)
- 256-bit Scratchpad Ensures Integrity of Data Transfer
- Memory Partitioned into 256-bit Pages for Packetizing Data
- Data Integrity Assured with Strict Read/Write Protocols
- Operating Temperature Range from -40°C to +70°C
- Over 10 years of data retention
- Unique, Factory-Lasered and Tested 64-bit Registration Number (8-bit Family Code + 48-bit Serial Number + 8-bit CRC Tester) Assures Absolute Traceability Because No Two Parts are Alike
- Multidrop Controller for MicroLAN
- Digital Identification and Information by Momentary Contact
- Chip-Based Data Carrier Compactly Stores Information
- Data Can be Accessed While Affixed to Object
- Economically Communicates to Bus Master with a Single Digital Signal at 16.3kbps
- Standard 16mm Diameter and 1-Wire Protocol Ensure Compatibility with iButton Family
- Button Shape is Self-Aligning with Cup-Shaped Probes
- Durable Stainless Steel Case Engraved with Registration Number Withstands Harsh Environments
- Easily Affixed with Self-Stick Adhesive Backing, Latched by its Flange, or Locked with a Ring Pressed onto its Rim
- Presence Detector Acknowledges When Reader First Applies Voltage
- Meets UL 913, 5th Ed., Rev. 1997-02-24; Intrinsically Safe Apparatus, Approved under Entity Concept for use in Class I, Division 1, Group A, B, C, and D Locations
アプリケーション
- デビットトークン
- 電子トラベラー
- キャリブレーション定数の保存
- 処理案件トラッキング
ドキュメント
データシート 2
アプリケーション・ノート 2
デザイン・ノート 1
技術記事 11
製品モデル | ピン/パッケージ図 | 資料 | CADシンボル、フットプリント、および3Dモデル |
---|---|---|---|
DS1993L-F5+ | <u>i</u>Button F5 MicroCan |
製品モデル | 製品ライフサイクル | PCN |
---|---|---|
該当なし | ||
2 5, 2020 - 1923 ASSEMBLY |
||
DS1993L-F5+ | 製造中 |
これは最新改訂バージョンのデータシートです。
最新のディスカッション
DS1993に関するディスカッションはまだありません。意見を投稿しますか?
EngineerZoneでディスカッションを始める