SmartMesh IP Solutions
A SmartMesh IP network consists of a highly scalable self-forming multi-hop mesh of wireless nodes, known as motes, which collect and relay data, and a network manager that monitors and manages network performance and security, and exchanges data with a host application.
In addition to regular "mesh-mode," SmartMesh IP also supports an ultralow power roaming node feature, called Blink Mode.
Value and Benefits
SmartMesh solutions deliver reliable, ultralow power connectivity even in challenging, large area, densely deployed, and dynamic environments. By using Analog Devices’ SmartMesh IP solutions, users can reliably manage large scale networks with the security they need.
Enable >99.999% data reliability in the most challenging RF environments
Place sensors anywhere with >10-year battery life
Avoid network stack development with complete wireless mesh resolution

Solution Resources
Hardware Products



Files and Downloads
Condition-Based Monitoring
1.78 M
SmartMesh IP Application Notes
6.00M
Dust Networks Hardware Integration App Notes
257.00K
Dust Networks Frequently Asked Questions
177.00K
SmartMesh Brochure
4.00M
Industrial WSN-SmartMesh Ad
7.00M
Mesh Network Protocols For The Industrial Internet of Things
1.00M
SmartMesh IP Easy Start Guide for VManager
924.00K
SmartMesh IP VManager API Guide
113.00K
SmartMesh IP VManager CLI Guide
253.00K
VManager AP Bridge User's Guide
210.00K
Do Linear's Dust Networks Matter in IoT?
474.00K
SmartMesh IP User's Guide
1.00M
SmartMesh IP Embedded Manager CLI Guide
246.00K
SmartMesh IP Mote CLI Guide
180.00K
SmartMesh IP Embedded Manager API Guide
485.00K
SmartMesh IP Easy Start Guide For the Embedded Manager
2.00M
SmartMesh IP Mote API Guide
409.00K
SmartMesh IP Tools Guide
11.00M
XLS
Dust Networks SmartMesh Power and Performance Estimator
582.00K
Wireless Mesh Network. Wired Reliability.
1.00M