banner background image

Vibration Sensing Solutions

Vibration sensing is a critical measurement modality and the key predictive variable used to monitor and detect potential issues within rotating equipment. Early in the life cycle, these vibrations tend to be exceedingly small, so precision measurement is critical for early detection.

Analog Devices offers a complete line of vibration sensing components and solutions that provide an exceptional combination of high accuracy and robustness for condition-based monitoring (CBM), predictive maintenance, and other vibration applications.

 

Value and Benefits

Capacitive-based MEMS accelerometers provide accurate detection while measuring vibration in performance-driven applications. MEMS capacitive accelerometers have taken a massive leap forward in performance, and our portfolio leads the industry in power, noise, bandwidth, and temperature specifications. MEMS capacitive accelerometers offer high levels of integration and functionality, with features such as self-test, peak acceleration, and spectral alarms. FFTs and data storage are shock-tolerant up to 10000g, have a DC response, and are smaller and lighter than piezoelectric accelerometers.

thumbsupImg Benefits

Enables high accuracy and robust vibration sensing for condition-based monitoring, predictive maintenance, and other vibration sensing applications

thumbsupImg Benefits

Provides reference designs to accelerate your vibration sensing design process

thumbsupImg Benefits

Offers platforms for developing both wired and wireless sensing solutions

carousel title icon

Solution Resources

Piezoelectric Accelerometers

Show More

Arrow image

MEMS Capacitive Accelerometers

Show More

Arrow image

Signal Chains

(2)

Click on a part in the diagram below

ADI Support

Let us know what you need help with, and we will share the best answers from the ADI knowledge database.

button icon

Get Help

5