Wireless Asset Health Monitoring

Wireless Asset Health Monitoring Solutions
Analog Devices offers a full suite of solutions to precisely measure, connect, secure, and develop condition-based monitoring solutions, as well as capture valuable operational insights. Our broad portfolio includes evaluation platforms that integrate mechanical attach, software, and firmware to accelerate the development of asset monitoring solutions.
Value and Benefits
Through robust, secure connections and precision sensing, our wireless platforms enable the deployment of asset health monitoring to new applications. Our solutions prevent unplanned downtime, improve throughput, and reduce maintenance costs with the flexibility of wireless asset health monitoring technology.
Prevents unplanned downtime while optimizing performance
Reduces maintenance costs
Offers full capabilities from precise measurement to evaluation

Solution Resources
Hardware Products

LTP5902-IPM
SmartMesh IP Wireless 802.15.4e PCBA Module with Antenna Connector

LTC5800-WHM
SmartMesh WirelessHART Mote-on-Chip

LTP5901-WHM
SmartMesh WirelessHART Mote Module with Chip Antenna

MAX32690
Arm Cortex-M4 with FPU Microcontroller and Bluetooth LE 5 for Industrial and Wearables

MAX32666
Low-Power ARM Cortex-M4 with FPU-Based Microcontroller with Bluetooth 5 for Wearables

MAX32655
Low-Power, Arm Cortex-M4 Processor with FPU-Based Microcontroller and Bluetooth 5.2
Evaluation Boards

Voyager 3 Wireless Vibration Monitoring Platform
MEMS-based wireless vibration monitoring kit for accelerating asset monitoring and solution development

Voyager4
Wireless Asset Health Monitoring with Edge AI
Key Resources
EngineerZone Forums
Developer Tools and Resources
Design Tools
Condition-based Monitoring (CbM) Development Platforms
Simulation Models
ADI provides simulation models for RF, Linear, Converters, Power Management and other products for circuit and board level simulation needs.