Healthcare Ventilator Systems
Modern ventilators are electromechanical systems designed to supply a seamless and precise mixture of regulated air-oxygen supply levels, providing all or partial breathing assistance to patients at specified pressure and volume. Today’s medical ventilator systems need precise measurement of pressure, air flow, humidity, and temperature, along with reliable protection to ensure continuous operation.
Value and Benefits
We offer a wide and innovative range of discrete and integrated precision sensing, power solutions, and high-performance motor control to ensure precision-driven and patient-centric air-oxygen mixture sensing and control. These systems orchestrate precise airway management and air-oxygen delivery, mitigating errors while amplifying treatment accuracy. Our high-performance microcontrollers, protection systems, consumable authentication, and communication interface solutions enhance safety features, real-time connectivity, remote supervision, and data-derived insights, and allows for the streamlining of critical care delivery, improving patient care, and reducing healthcare workload.
Enhances safety features
Streamlines critical care delivery
Offers patient-centric air-oxygen mixture sensing and control

Solution Resources
Hardware Products




Interactive Signal Chains

Developer Tools and Resources
Design Tools
Simulation Models
Files and Downloads
IBS
ADGS1612 IBIS Model
224.94 K
Understanding Silent Switcher Technology: High Efficiency, Low EMI eBook
7.75 M
Precision Products and Signal Chain Solutions: Selection Guide 2019
13.38 M
CN0370: 16-Bit, Single-Supply LED Current Driver with Less than ±1 LSB Integral and Differential Nonlinearity
232.9 K
CN0407: Ultrahigh Sensitivity Femtoampere Measurement Platform
548.59 K