Blood Glucose Meters

Blood Glucose Meter Solutions
A blood glucose meter (BGM) is a handheld device used by individuals with diabetes to measure the level of glucose in their blood and determine whether they need to administer insulin to help balance those levels. BGM solutions can be used alone or in conjunction with a continuous glucose monitor (CGM).
To use the BGM, patients collect a small blood sample (usually by pin-pricking a fingertip), place it on an electrochemical test strip, and insert the strip into the reader, which displays the result on a small screen. Test strips contain electrodes, and the BGM applies a precise bias voltage to analyze glucose levels in the sample.
Analog Devices’ BGM offerings are the result of decades of research and expertise, providing the reliability you need in your healthcare solutions.
Value and Benefits
Our BGM solutions facilitate the blood glucose monitoring process with measurement application products such as DACs, ADCs, transimpedance amplifiers, and PMICs for these battery-powered devices. Our BGM solutions are optimized for low power, low noise, and multichannel capability.
Ensures low power and low noise functionality
Guarantees measurement precision
Optimizes for multichannel capability

Solution Resources
Hardware Products

ADUCM355
Precision Analog Microcontroller with Chemical Sensor Interface

AD5940
High-Precision, Impedance & Electrochemical Front End

ADUCM360
Low power precision analog microcontroller, ARM cortex M3 with dual sigma-delta ADCs

ADUM4160
Full/Low Speed USB Digital Isolator

ADF7242
Low Power IEEE 802.15.4/Proprietary GFSK/FSK Zero-IF 2.4 GHz Transceiver IC
Developer Tools and Resources
Design Tools
ADuCM36x Multi-Functional Tool
PulSAR® Analog-to-Digital Converter Evaluation Kit
Simulation Models
ADI provides simulation models for RF, Linear, Converters, Power Management and other products for circuit and board level simulation needs.
Files and Downloads
Understanding Silent Switcher Technology: High Efficiency, Low EMI eBook
7.75 M
Precision Products and Signal Chain Solutions: Selection Guide 2019
13.38 M
CN0407: Ultrahigh Sensitivity Femtoampere Measurement Platform
548.59 K
ADGS1612: SPI Interface, 1 Ω RON, ±5 V, 12 V, 5 V, 3.3 V, Mux Configurable, Quad SPST Switch Data Sheet
373.21 K