Dynamic Speaker Management (DSM) and Smart Amplifier Solutions
DSM provides louder (up to 2.5× SPL increase), clearer, and deeper (up to 2 octaves lower bass) audio with easy-to-use tuning tools. Featuring seven-minute speaker characterization, a Debuzzer to help solve buzzing issues, and perceptual power reduction (PPR) which returns up to 25% of free power with no loss in audio fidelity, DSM’s programming-free implementation provides improved reliability and thrives in small, thin form factors.
Value and Benefits
Designing your audio system with DSM Sound Studio can be a quick and easy process that yields demonstrable performance benefits. Programming knowledge is not required. Prototyping can be realized within minutes using just the MAX98390EVSYS and DSM Sound Studio.
Requires no programming
Returns up to 25% of free power with no loss in audio fidelity
Features 7-minute speaker characterization

Solution Resources
Hardware Products
Evaluation Boards