Ultra-Quiet, 1.8V, 1A Design for the Kintex Ultrascale FPGA

Mar 14 2023

This reference design provides a power-supply circuit with an input voltage of 3.3V, an output voltage of 1.8V, and an output current of 1A using the MAX8869 low-dropout linear regulator. The circuit was developed to power a MGTVCCAUX rail on a Xilinx® Kintex® Ultrascale™ FPGA. Included in this reference design are a schematic and a bill of materials.

Design Specifications and Setup

Schematic

 

Features

  • Input Voltage: 3.3V
  • Output Voltage: 1.8V
  • Output Current: 1A
  • Output-Voltage Ripple: 5mV
  • Icon
Add to myAnalog

Related to this Article

Latest Media 20

Subtitle
Learn More
Add to myAnalog