Evaluation Hardware $-1.00
1 View All
Designed, Built, Tested
Board pictured here has been fully assembled and tested.

Overview

Design Resources

Design & Integration File

  • Schematic
  • PCB Layout
  • Assembly Files
  • Tools & Models
Download Design Files 8.21 M

Evaluation Hardware

Part Numbers with "Z" indicate RoHS Compliance. Boards checked are needed to evaluate this circuit.

  • MAXREFDES183# EV Kit
Check Inventory & Purchase

Description

The MAXREFDES183 is a complete, portable, battery-powered precision voltage/current calibrator reference design. The MAXREFDES183# supports a fully software-configurable universal IO (analog input or output, voltage or current on a common pin) using the MAX22000 industrial configurable analog IO device. Industry-standard banana plugs are used and include support for Kelvin sensing, remote temperature measurement using a resistance temperature detector (RTD) or a thermocouple, and temperature simulation. The MAXREFDES183# includes built-in temperature compensation and heating capabilities for precision measurements.

The MAXREFDES183#, built in an industrial form factor, features a USB interface and a display with touch control. The system is powered by rechargeable Li-ion (Li+) batteries (user-supplied) with 36-hour (typical) battery life. The Li+ batteries are monitored using a MAX17320 fuel gauge with protector, and can be recharged through USB by the onboard MAX17498A boost converter. All the voltage rails including the higher voltage HVDD and HVSS rails are generated using Analog Devies DC-DC converters from the battery voltage. The complete reference design fits on a 104mm x 83mm printed circuit board (PCB).

The configurable modes include analog voltage input (±10.5V), analog current input (±21mA), analog voltage output (±10.5V), and analog current output (±21mA) across the UIO and GND terminals. The accuracy is as good as 0.01% over a 0 to +50°C operating temperature range.

The MAXREFDES183# is provided as an open PCB but Analog Devices has designed a case for the MAXREFDES183# which can be made with a 3D printer. The design files are included below.

Design files, and software are available on the Design Resources tab. The board is also available for purchase.

Features & Benefits

  • Portable, Lightweight Precision Calibrator
  • Accuracy to 0.01% Over a 0 to +50°C Operating Temperature Range
  • USB-Rechargeable Battery
  • Voltage/Current/Temperature

Details Section

Support & Training

Search our knowledge base for answers to your technical questions. Our dedicated team of Applications Engineers are also available to answer your technical questions.

4