Xilinx Kintex UltraScale PCI Express Platform
Overview
Features & Benefits
- Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
- Our reference designs are supported by an intuitive design tool set and IP
- Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Parts Used
Circuit Description
HiTech Global's HTG-K800 board is populated by the Xilinx Kintex UltraScale XCKU-60, 085, or 115 FPGA and supports a wide variety of expansion modules.
Rail/Function | Part Number | General Description of Part |
0.95V: VCCINT (FPGA Core) | LTM4620 | Dual 13A Single 26A DC/DC µModule regulator |
1.0V: MGTAVCC 1.2V: MGTAVTT, HMC 0.95V: VCCBRAM 2.5V, 1.8V, 1.2V, 3.3V: System Power, FMC 0.9V: VDD_HMC |
LTM4644 | 17V, 1A Synchronous Step-Down Regulator with 3.5µA Quiescent Current |
Clock for µModule Regulators | LTC6900 | Low Power, 1kHz to 20MHz Resistor Set SOT-23 Oscillator |