Overview

Features & Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications

Circuit Description

HiTech Global's HTG-K816 is populated with Xilinx Kintex UltraScale 035, 040, or 060 FPGA. The HTG-K816 network card provides access to eight lanes of PCI Express Gen 3 ( 8 x 8Gbps), two independent banks of DDR4 (72-bit) memory components (5GB), and front panel Z-Ray interface for hosting high-speed mezzanine cards.

Rail/Function Part Number General Description of Part
0.95V FPGA Core
1.8V System Power
3.3V System Power
1.0V MGT/MGY
1.2V MGT/MGY
1.2V System Power
LTM4644 Quad DC/DC µModule Regulator with Configurable 4A Output Array
0.95V BRAM LTM4625 20VIN, 5A Step-Down DC/DC µModule Regulator

General Description of Part
General Description of Part
4