Overview

Features & Benefits

The ADI Versal AI Core Power Reference Design Board has been tested and proven to power the key rails for the Xilinx Versal AI Core ACAP series. Using a PMBUs Multi Phase DC/DC controller coupled with ADI SilentMOS (ADI version of DrMOS) to deliver up to 240A of output current.

The ADI LTC3888-1 is an 8 Phase PMBUs DC/DC controller that is coupled with the LTC7051 ADI SilentMOS to provide a flexible and scalable design that can be tailored as needed for both higher and lower power applications by adding or subtracting the LTC7051 ADI SilentMOS.

Request schematic for ADI power used on the board.

Contact ADI if you have questions about the ADI power management solutions used on this board.

Circuit Function & Benefits

Rail/Function Part Number(s) Description
Mid Voltage
0.8V: FPGA Core
High Voltage
0.88V: FPGA Core
LTC3888-1 Dual Output 8-Phase Step-Down DC/DC Controller with Digital Power System Management
DrMOS for VCCINT rail LTC7051 60A DC Monolithic Driver and Half Bridge with Current Sense and Temperature Monitor
0.88V: MGTYAVCC
1.2V: MGTYAVTT
1.5V: VCCAUX, VCCCAUX PMC, VCCAUX SMON
1.8V: VCCO HDIO, VCCO XPIO, VCCO PMIO
LTC3636 Dual Channel 6A, 20V Monolithic Synchronous Step-Down Regulator
1.5V: MGTYVCCAUX LT8607 42V, 750mA Synchronous Step-Down Regulator with 2.5µA Quiescent Current
DDR Memory Sink/Source LTC3634 15V Dual 3A Monolithic Step-Down Regulator for DDR Power

Discussions

4