Overview

Features & Benefits

  • Intel Agilex 7 I-Series devices offer the highest-performance I/O interfaces to address bandwidth-intensive applications. This series offers transceiver rates up to 116 Gbps, PCIe 5.0 support, and cache- and memory-coherent attach to processors with Compute Express Link (CXL).
  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • ADI provides supporting documentation including LTpowerPlanner and applicable LTpowerPlay configuration files to enable you to validate the power solution for your application seamlessly. Our team can provide samples and/or evaluation boards for quick validation that can speed time to market in the most complex applications
  • For a complete list  power designs and use cases, please contact your local FAE.
4