Altera Nios II Embedded Evaluation Kit, Cyclone III Edition
Overview
Features & Benefits
- Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
- Our reference designs are supported by an intuitive design tool set and IP
- Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Product Categories
Parts Used
Documentation & Resources
-
DK-START-3C25N Starter Kit / DK-N2EVAL-3C25N Eval Kit Schematic8/4/2014PDF351K
Circuit Description
The Nios II Embedded Evaluation Kit, Cyclone III Edition makes evaluating Altera’s embedded solutions easier than ever. A dozen different processor systems targeting the low cost, low-power Cyclone III FPGA can be evaluated by simply using the LCD color touch panel to scroll through and load your demo of choice. The Nios II Embedded Evaluation Kit, Cyclone III Edition comes with a comprehensive suite for software development—the Nios II Embedded Design Suite (EDS)—as well as sample Nios II processor systems that\ include full source code. The Nios II Evaluation Kit, Cyclone III Edition is composed of the Cyclone III PGA Starter Kit and an LCD/VGA HSMC daughter card.