Overview

Design Resources

Device Drivers

Software such as C code and/or FPGA code, used to communicate with component's digital interface.

LTC297x GitHub Linux Driver Source Code

Features & Benefits

  • Intel Agilex 7 F-Series devices target a wide range of applications across many markets. This series offers transceiver rates up to 58 Gbps, advanced DSP blocks supporting multiple precisions of fixed-point and floating-point operations, and high-performance crypto blocks.
  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications.
  • Our reference designs are supported by an intuitive design tool set and IP.
  • ADI provides supporting documentation including LTpowerPlanner and applicable LTpowerPlay configuration files to enable you to validate the power solution for your application seamlessly. Our team can provide samples and/or evaluation boards for quick validation that can speed time to market in the most complex applications.
  • For a complete list power designs and use cases, please contact your local FAE.

Circuit Description

Complete P/Ns and Circuit Descriptions (Altera Agilex 7)
Rail/Function Part Number(s) Description
FM_VCC, VCCP LTC3888-1 Dual Loop 8-Phase Step-Down DC/DC Controller with Digital Power System Management
LTC7051 SilentMOS Smart Power Stage in 5mm × 8mm LQFN
FM_VCCH LTM4680  Dual 30A or Single 60A µModule Regulator with Digital Power System Management
FM_VCCPT LTM4678  Dual 25A or Single 50A µModule Regulator with Digital Power System Management
FM_VCCIO, PWRMAX_VCCIO_1.2V, SYSMAX_VCCIO_1.2V, DDR4_VDD/VDDQ, DDR4_VTT LTM4677 Dual 18A or Single 36A μModule (Power Module) Regulator with Digital Power System Management
FM_VCCL_HPS, FM_VCCL_SDM, FM_VCCH_GXE, FM_VCCIO, SYSMAX_VCCIO_1.8V, HPS_IO, FLASH_IO, SODIMM_VDD, SODIMM_VTT, PWRMAX_VCCIO_1.8V, SYSMAX_VCCIO_1.8V, Si549_VDD, Si2204_VDD/VDDIO, Si5338_VDD/VDDIO, Si53311_VDD/VDDIO, LMK_VDD/VDDO, DDR4_VPP, ETH_AVD/VDDO, SODIMM_VPP LTM4608A Low VIN, 8A DC/DC μModule (Power Module) Regulator with Tracking, Margining, and Frequency Synchronization
FM_VCCCLK_GXE, FM_VCCFUSEWR_SDM, ETH_DVDD LTM4623 Ultrathin 20VIN, 3A Step-Down DC/DC μModule (Power Module) Regulator
4