Overview

Design Resources

Device Drivers

Software such as C code and/or FPGA code, used to communicate with component's digital interface.

LTC297x GitHub Linux Driver Source Code

Features & Benefits

  • Intel Agilex 7 F-Series devices target a wide range of applications across many markets. This series offers transceiver rates up to 58 Gbps, advanced DSP blocks supporting multiple precisions of fixed-point and floating-point operations, and high-performance crypto blocks.
  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications.
  • Our reference designs are supported by an intuitive design tool set and IP.
  • ADI provides supporting documentation including LTpowerPlanner and applicable LTpowerPlay configuration files to enable you to validate the power solution for your application seamlessly. Our team can provide samples and/or evaluation boards for quick validation that can speed time to market in the most complex applications.
  • For a complete list power designs and use cases, please contact your local FAE.

Circuit Description

Complete P/Ns and Circuit Descriptions (Altera Agilex 7)
Rail/Function Part Number(s) Description
FM6_VCC/VCCP, VCCPLLDIG_HPS, 0p9V_VCCH, VCCRTPLL_GXER1, VCC_HSSI_GXPL1, VCCFUSE_GXP, VCCH_SDM, VCC_HSSI_GXER1, 0p9V_VCCRT_GXPL1, 0p9V_VCCRT_GXER1 LTM4700 Dual 50A or Single 100A µModule Regulator with Digital Power System Management
1p8V/VCCPT/VCCBAT, VCCCLK_GXPL1, VCCADC, VCCH_GXPL1, VCCPLL_HPS, VCCPLL_SDM, 1p1V_VCCH_GXER1 LTM4702 16VIN, 8A Ultralow Noise Silent Switcher μModule Regulator
0p8V_VCCL_SDM, VCCPLLDIG_SDM, 2p5V_VCCCLK_GXE1/VDDSPD/VPP LTM4623 Ultrathin 20VIN, 3A Step-Down DC/DC μModule (Power Module) Regulator
VCCA_PLL LTM4657 20VIN, 8A Step-Down DC/DC µModule Regulator
IO_1p8V/VCCIO_SDM/VCCIO_HPS LTM4668 Quad DC/DC µModule Regulator with Configurable 1.2A Output Array
0p9V_VCCL_HPS, 1p2V_VCCR LTM4705 20VIN, Dual 5A or Single 10A Step-Down DC/DC μModule Regulator
VCCFUSEWR_SDM ADP121 150 mA, Low Quiescent Current, CMOS Linear Regulator in 5-Lead TSOT or 4-Ball WLCSP
IO_3p3V, QSFPDD1_VCC/QSFPDD1_VCCT/QSFPDD1_VCCR, QSFPDD0_VCC/QSFPDD0_VCCT/QSFPDD0_VCCR LTC4365 Overvoltage, Undervoltage and Reverse 
4