Introducing LTspice 24

May 24 2024

LTspice is a powerful, fast and free SPICE simulator, schematic capture and waveform viewer with a vast and growing model library. Currently, these libraries contain over 30,000 models, including over 5000 ADI product models and example circuits. LTspice’s waveform viewer allows you to probe schematics to display simulation results. LTspice 24 is a major upgrade released this year, running simulations faster than earlier versions. One significant new feature found in LTspice 24 is the addition of a FRA device, which can be used to perform frequency response analysis on non-linear circuits. This is particularly helpful in improving the loop stability and regulation speed of switch-mode DC-DC converters.

Introducing LTspice 24

May 24 2024

LTspice is a powerful, fast and free SPICE simulator, schematic capture and waveform viewer with a vast and growing model library. Currently, these libraries contain over 30,000 models, including over 5000 ADI product models and example circuits. LTspice’s waveform viewer allows you to probe schematics to display simulation results. LTspice 24 is a major upgrade released this year, running simulations faster than earlier versions. One significant new feature found in LTspice 24 is the addition of a FRA device, which can be used to perform frequency response analysis on non-linear circuits. This is particularly helpful in improving the loop stability and regulation speed of switch-mode DC-DC converters.

Resources
icon for the pdf

HTML

Redirect Icon For PDF Link