Overview

Features and Benefits

  • TMC2660-PA stepper power driver
  • Supply voltage 9-28V, Iphase, RMS up to 2.0A
  • Configuration via SPI, control via step/direction
  • Optional electrolyte cap at supply rail
  • Optional cooling from bottom side
  • Board width 1.5", board height 1.0"
  • 2x10 pin 0.1" header rows for pins/connectors
  • 1 to 256 Microsteps
  • 2A RMS, 30V

Product Details

The TMC2660 breakout board is a development board with the dedicated TMC2660-PA chip. It is designed to give users the chance to rapidly prototype their applications - making it possible to immediately check how the motor performs with TMC chips while developing the application's software.

Applicable Parts

4