Overview

Features and Benefits

  • TMC261-PA stepper power driver
  • Supply voltage 9-48V (60V max), Iphase, RMS up to 1.4A
  • Configuration via SPI, control via step/direction
  • Optional cooling from bottom side
  • Optional electrolyte cap at supply rail
  • Board width 1.5", board height 1.0"
  • 2x10 pin 0.1" header rows for pins/connectors
  • StallGuard2™
  • CoolStep™
  • SpreadCycle™
  • MicroPlyer™
  • 1 to 256 Microsteps

Product Details

The TMC261 breakout board is a development board with the dedicated TMC261-PA chip. It is designed to give users the chance to rapidly prototype their applications - making it possible to immediately check how the motor performs with TMC chips while developing the application's software.

Applicable Parts

4