Overview

Features and Benefits

  • CoolStep™
  • StealthChop2™
  • StallGuard4™
  • MicroPlyer™
  • 1 to 256 Microsteps
  • 1.2A RMS, 2 to 11V

Product Details

The TMC2300 breakout board is a development board with the dedicated TMC2300-LA chip. It is designed to give users the chance to rapidly prototype their applications - making it possible to immediately check how the motor performs with TMC chips while developing the application's software.

Applicable Parts

Documentation & Resources

4