Overview

Product Details

Demonstration circuit SCP-1X5BKOUT-EVALZ is a companion hardware tool designed to expand an existing rail into five segments in a Signal Chain Power hardware evaluation matrix. It features one input port and five output ports, along with passive filtering options.

Like all boards in the Signal Chain Power series, this board is designed to be easily plugged into other SCP boards to form a complete signal chain power system, enabling fast evaluation of low power signal chains. To evaluate this board, some universal SCP hardware is required, namely:

  • SCP-INPUT-EVALZ
  • SCP-OUTPUT-EVALZ
  • SCP-5X1-EVALZ
  • SCP-FILTER-EVALZ
  • SCP-1X2BKOUT-EVALZ
  • SCP-THRUBRD-EVALZ

To properly evaluate SCP series demo boards, you will need the SCP Configurator companion software. SCP Configurator can help you choose the right board and topology for your design.

Software

Design Tool

Signal Chain Power (SCP) Configurator Tool
The Signal Chain Power (SCP) Configurator application is a companion software tool for the Signal Chain Power series of hardware evaluation boards.

Related Hardware (6)

Extender Boards

Adapter

Breakout Boards

4