Overview

Features and Benefits

  • Ability for Serializer to send GMSL data to Deserializer, converting it into MIPI CSI-2
  • Windows 10 or Higher Compatible Software Support
  • USB Controlled Interface (Cable Included)
  • Powerful and Simple GUI for Comprehensive Device Feature Evaluation
  • Board Powered by USB, 12V Wall Adapter or External Power Supply
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX96717 DPHY evaluation kit (EV kit) provides a proven design to evaluate the MAX96717 high-bandwidth gigabit multimedia serial link (GMSL) serializer with spread spectrum and full-duplex control channel using a standard FAKRA coaxial (Coax) or HMTD cable. The EV kit also includes Windows® 7 and Windows® 10 software that provides a simple graphical user interface (GUI) for exercising features of the device. The EV kit comes with a MAX96717, MAX96717F, or MAX96717R IC installed.

For complete GMSL evaluation using a standard FAKRA coaxial cable or HMTD cable, order the MAX96717 Coax EV kit and a companion deserializer board (MAX96716 Coax EV kit referenced in the data sheet).

Tools & Simulations

Software Development