Overview

Features and Benefits

  • Easy to Use
  • GUI-Drives I2C Interface
  • Assembled and Fully Tested
  • On-Board Electronic Loads
  • Electronic Loads with Steady-State, Transient, and Random Modes
  • On-Board ADC
  • Evaluation of Multiple On-Key Options
  • Wide Inductor Pads for Wide Range of Case Codes

Product Details

The MAX77675 evaluation kit (EV kit) allows for easy experimentation with the MAX77675 CCM single-inductor, multiple-output (SIMO) regulator, and I2C interface.

The Windows®-based software provides a user-friendly graphical interface as well as a detailed register-based interface to exercise the features of the MAX77675.

Applicable Parts

System Requirements

  • MAX77675 EV kit
  • MAX77675 EV kit GUI
  • Windows-based PC
  • Power supply
  • DVM
  • Micro-USB cable

Tools & Simulations

Software Development