Overview

Features and Benefits

  • Modular Antenna Board with Tuning and Matching Networks
  • ISO 14443 Type A/B EMV Compliant Contactless Reader
  • 4 x 4 Secure Keypad
  • Triple Track Magnetic Stripe Reader
  • Two Independent USB 2.0 Micro B to Serial UART Bridges
  • USB 2.0 Micro B Device Interface
  • Six Dynamic Pattern Security Self-Destruct I/O Signals Available Through 0.1in Header
  • Arm® Cortex® or SWD JTAG 10-Pin Header
  • 64MB QSPI XIP Flash
  • 1M QSPI XIP RAM
  • Select GPIOs Accessible Through 0.1in Headers
  • ADC Input with Optional AA Filter
  • Touch-Enabled 3.5in 320 x 240 Color TFT Display
  • 10/100 Ethernet Transceiver with RJ45 Connector
  • Smart Card Socket with Support for Legacy 5V Cards
  • SAM/SIM Card Socket with Support for Legacy 5V Cards
  • Charge Controller on 5V Barrel Connector Supports Charging Optional Li+ Cell
  • All IC Power Rails Can Be Isolated by Jumpers for Individual Current Measurements
  • Two General-Purpose LEDs and Two General-Purpose Pushbutton Switches
  • Audible Signaling Provided by Piezo Buzzer BZ1

The MAX32570-QNKIT data sheet (Rev. 3) is available upon completion of a Non-Disclosure Agreement (NDA). To request an NDA, click here.

Product Details

The MAX32570-QN evaluation kit (EV kit) provides a platform for leveraging the capabilities of the MAX32570-QN to build new generations of trusted devices.

The EV kit features a socketed MAX32570-QN. Included hardware supports Ethernet, magnetic stripe cards, smart cards, SAM/SIM cards, contactless near field communication (NFC), micro SD cards, an on-board 3.5in touch-enabled color TFT display, and aftermarket camera modules. Uncommitted GPIO is readily accessible through 0.1in pin headers. UART access is provided by dual USB bridges with independent USB micro B connectors. Primary system power is sourced from a coaxial barrel jack style 5V inlet. The system also supports aftermarket Li+ single cell packs.

Applicable Parts

Documentation & Resources

4