Overview

Features and Benefits

  • Easy Evaluation of the MAX2160
  • 50Ω SMA Connectors
  • All Critical Peripheral Components Included
  • Fully Assembled and Tested
  • PC Control Software (Available at www.maximintegrated.com)
  • Product Details

    The MAX2160 evaluation kit (EV kit) simplifies the testing and evaluation of the MAX2160 single-segment ISDB-T tuner. The evaluation kit is fully assembled and tested at the factory. Standard 50Ω SMA connectors are included on the EV kit for the inputs and outputs to allow quick and easy evaluation on the test bench.

    This document provides a list of equipment required to evaluate the device, a straightforward test procedure to verify functionality, a description of the EV kit circuit, the circuit schematic, a bill of materials (BOM) for the kit, and artwork for each layer of the PC board.

    Applications

    • Cell Phone Mobile TVs
    • Personal Digital Assistants (PDAs)
    • Pocket TVs

    Applicable Parts

    4