Overview

Features and Benefits

  • Wide 3.5V to 36V Input Supply Range
  • Forced-PWM or Skip-Mode Operation
  • Programmable Switching Frequency
  • Power-Good Output
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX20003 evaluation kit (EV kit) demonstrates the MAX20002/MAX20003 high-voltage, current-mode step-down converters with low operating current. The EV kit operates over a wide 3.5V to 36V input range and the output is set for 5V at 3A.

The EV kit comes with the MAX20003ATPA/V+ installed. 

Applications

  • Distributed DC Power Systems
  • Navigation and Radio Head Units
  • Point-of-Load Applications in Automotive

Applicable Parts

Tools & Simulations