Overview
Features and Benefits
- 14V to 42V Input Voltage Range
- 12V Output, 300mA Continuous Current
- Internal Compensation
- EN/UVLO for On/Off Control and Programmable Input Undervoltage Lockout
- 95% Peak Efficiency
- 500kHz Switching Frequency
- PFM or Forced-PWM Mode of Operation
- Hiccup Mode Overcurrent Protection
- Open-Drain Active-Low RESET Output
- Thermal Shutdown
- Lead-Free, 8-Pin, 2mm x 2mm TDFN Package
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX15462C 12V evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the performance of the MAX15462C 42V, 300mA ultra-small, high-efficiency, synchronous step-down converter. The EV kit operates over a wide input voltage range of 14V to 42V, and provides up to 300mA load current at 12V output voltage. The device features undervoltage lockout, overcurrent protection, and thermal shutdown. The EV kit switches at a frequency of 500kHz, and delivers a peak efficiency of 95% with the supplied components.
The EV kit comes installed with the MAX15462CATA+ in an 8-pin (2mm x 2mm) lead(Pb)-free/RoHS-compliant TDFN package.
Applications
- 4–20mA Current Loops
- General-Purpose Point of Load
- High-Voltage LDO Replacement
- HVAC and Building Control
- Industrial Sensors
- Process Control
Applicable Parts
Documentation & Resources
-
MAX15462C12EVKIT Gerber File - Design Files9/26/2023ZIP5M
Tools & Simulations
EE-Sim
eesim-max15462bevkit-pwm
eesim-max15462aevkit-pwm
eesim-max15462aevkit-pfm
eesim-max15462bevkit-pfm
eesim-max15462c12evkit-pwm
eesim-max15462c12evkit-pfm