Overview

Features and Benefits

  • USB-to-serial interface
  • Peripherals exposed
    • I2C
    • SPI
    • GPIO
    • USB 2.0 PC connectivity

Product Details

The USB-SDP-CABLEZ USB-to-Serial-I/O interface is required to connect certain evaluation boards to a PC to allow control and monitoring by the evaluation software. When multiple evaluation kits are linked, only one serial I/O interface connector is required.

The USB-SDP-CABLEZ provides a serial interface between a PC and an evaluation board. The USB-SDP-CABLEZ is based on a USB to Serial Engine that establishes connectivity to the PC through a USB 2.0 high speed port. The USB-SDP-CABLEZ has configurable I2C, SPI and GPIO communication lines that are controlled by the evaluation software for specific devices.

The USB-SDP-CABLEZ has a 10-way connector, which exposes the serial interface peripherals to various evaluation boards. An adapter board is included with the USB-SDP-CABLEZ kit that converts the 10-way connector to a 3-way I2C only connection. The adapter is provided to allow connection to some older eval kits that have not yet been updated to include the new 10-way connector.

System Requirements

  • Windows XP SP2, Windows Vista or Windows 7 Business/ Enterprise/ Ultimate editions
  • Intel Pentium® processor (x86 compatible), 1 GHz or faster
  • 512 MB RAM and 2 GB available hard disk space
  • NET 3.5 Framework

Documentation & Resources

Software

Design Tool

ADI Power Studio
ADI Power Studio® is a powerful, Windows-based development environment supporting Analog Devices’ Super SequencerStudio® products.

Related Hardware (25)

4