Overview

Product Details

The SDP-I-PMD is to be used to connect ADI PMOD boards directly to the System Demonstration Platform (SDP) controller boards, for the purpose of evaluating the PMOD circuit from the PC through accompanying application software. The range of available PMOD boards that can be used with the SDP-I-PMD is listed in the compatible PMODs section below. See the PMOD Guidelines for more information on the PMODs and the PMOD interface.

Package Contents

  • SDP-PMD-IB1Z
  • EVAL-CFTL-6V-PWRZ


Documentation & Resources

Related Hardware (14)

Daughter Boards

Reference Designs

See All 13 Reference Designs
4