Overview

Features and Benefits

  • HDMI input and output with HDCP 1.4 technology support
  • Audio decoding and processing using the ADSP-21569
  • Differential line level analog audio output

These boards contain an integrated circuit that requires the recipient to be a licensee of HDCP technology. Please contact your local sales office for more information.

Product Details

The EVAL-MELODY-8 board is a platform that allows users to evaluate Analog Devices, Inc., products intended for decoding high quality, digital audio signals.

The EVAL-MELODY-8 board includes a Blackfin® ADSPBF524 processor for system control and a SHARC® ADSP-21569, which is a SHARC+® single core, high performance, digital signal processor for audio decoding. The evaluation board also includes the ADV7625 High-Definition Multimedia Interface (HDMI®) transceiver with high bandwidth digital content protection (HDCP) 1.4 technology. To order the EVAL-MELODY-8 board, the user must be licensed for the HDCP 1.4 technology.

Full specifications for the ADSP-21569 are listed in the ADSP-21569 data sheet. Full specifications for the ADSP-BF524 are listed in the ADSP-BF524 data sheet. Consult the data sheets in conjunction with this user guide when using the EVAL-MELODY-8 board.


These boards contain an integrated circuit that requires the recipient to be a licensee of HDCP technology. Please contact your local sales office for more information.

Documentation & Resources

4