Overview

Product Details

The USB to I2C interface is used for communicating between a digital power management device (like the ADP1043A) and the configuration software that runs on a computer. It also supplies 5V and 0.5A to power up the daughter card/evaluation boards.

This same USB to I2C interface connector is used for the ADP1043A, ADP1047, ADP1048, and other digital power management devices.

Documentation & Resources

Software

Design Tool

ADI Power Studio
ADI Power Studio® is a powerful, Windows-based development environment supporting Analog Devices’ Super SequencerStudio® products.
4