Features and Benefits
EVAL-ADAU1761Z
- Other ADI Components:
AD1938 (2)
AD8608
ADP3336
- Analog In: 2 Differential TRS, 1 Stereo TRS (3.5 mm)
- Analog Out: 2 Differential and Stereo TRS, 1 Stereo Headphone TRS (3.5 mm)
- Digital I/O:USBi-I2C, I2S-I/O (1/1, TDM), Stereo Digital Mic
- DC Supply: 5 V
|
Product Details
Full-featured ADAU1761 SigmaDSP evaluation board that operates most functions of the ADAU1761 with a full range of analog and digital inputs and outputs including the digital microphone and capless headphones. USBi is included in the package and it provides the 5 V power supply for the board.