Overview

Features and Benefits

  • Dual-Channel Simultaneously Sampling ADC
  • Integrated differential amplifier/ADC driver
  • Single-ended to differential input config circuitry
  • LVDS Output capability
  • Serial SPI Port for Configuration
  • On-board power solution
  • FMC-LPC system board connector

Product Details

The EVAL-ADAQ8092-FMCZ evaluates the ADAQ8092, a 14-bit, 105MSPS, high-speed dual-channel data acquisition µModule solution. This device uses the System-in-Package (SiP) that integrates three common signal processing and conditioning blocks.

This EVAL-ADAQ8092-FMCZ board does not need an external power supply to operate and requires a very small jitter in the clock source. We recommend to use the DC1075B to improve the clock signal source. For full details on the ADAQ8092, see the ADAQ8092 data sheet, which must be consulted in conjunction with the user guide when using the EVAL-ADAQ8092-FMCZ.

Applicable Parts

Package Contents

  • EVAL-ADAQ8092-FMCZ evaluation board
  • Micro-SD memory card (with adapter) containing system board boot software and Linux OS

System Requirements

Equipment Needed

  • PC with Windows 7 or Windows 10 operating system
  • EVAL-ADAQ8092-FMCZ
  • Digilent ZedBoard with 12 V wall adapter power supply
  • Power Supply
  • Rohde & Schwarz SMA100A (clock source) - Suggested
  • Keysight 336xx series (signal generator) - Suggested
  • DC1075B (Clock Divider) - Suggested
  • SMA Cables
  • Attenuator
  • TTE Bandpass Filter - centered on test signal frequency - Suggested
  • SD card
  • SMA Adapter (Male-Male)

Documentation & Resources

Software

Evaluation Software

WIKI
ADI Kuiper Linux for Evaluation
Download the latest SD card image for use with this Evaluation board and ACE software.

ACE Software

ZIP
444 KB
ACE plug-in for Board.ADAQ8092 1.2022.39200 [Sep 20 22]
The ADAQ8092 Plugin currently supports the EVAl-ADAQ8092-FMCZ board. The ADAQ8092 is a 14-bit, 105 MSPS, high-speed dual-channel data acquisition(DAQ) μModule® solution.
EXE
157 MB
ACE Installer Software 1.30.3323.1470 [Jan 10 25]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.
4