Overview
Features and Benefits
- Evaluation kit for ADAQ7768-1 24-bit single-channel precision μModule® data acquisition system
- Switch or GPIO controlled gain mode
- Complete power management solution
- FMC connector to FPGA for digital interface
- Optional Arduino and PMOD connector
Product Details
The EV-ADAQ7768-1FMC1Z evaluation kit features the ADAQ7768-1, a 24-bit, single-channel precision μModule® data acquisition (DAQ) system. The evaluation board demonstrates the performance of the ADAQ7768-1 μModule and is a versatile tool for a variety of applications.
The EV-ADAQ7768-1FMC1Z board connects to the USB port of the PC through the system demonstration platform (SDP-H1). By default, all the necessary supply rails on the EV-ADAQ7768-1FMC1Z are powered by a 3.3 V rail coming from the SDP-H1. The 3.3 V rail is regulated by the on-board power solution to ±15 V and 5.3 V to power the ADAQ7768-1 and its support components.
The EV-ADAQ7768-1FMC1Z is used alongside a downloadable evaluation software (ACE) that fully configures the ADAQ7768-1 device register functionality, and also provides DC and AC time and frequency domain analysis in the form of waveform graphs, histograms, and associated noise analysis for ADC performance evaluation. The ACE software controls the EV-ADAQ7768-1FMC1Z over the USB through the system demonstration platform (SDPH1).
The ADAQ7768-1 data sheet provides a full description and complete specifications of the ADAQ7768-1. Consult it in conjunction with the user guide when using the evaluation board. Full details on the SDP-H1 are available on the SDP-H1 product page.
Markets and Technologies
Applicable Parts
Getting Started
EQUIPMENT NEEDED
- SDP-H1 (EVAL-SDP-CH1Z) system demonstration platform
- DC/AC signal source (audio precision or similar high performance signal source)
- PC running Microsoft Windows 7, 8, or 10 with USB 2.0 port
SOFTWARE NEEDED
- Analysis, control, evaluation (ACE) software
- ADAQ7768-1 ACE plugin
Documentation & Resources
-
EVAL-ADAQ7768-1 Design Files12/6/2023ZIP5 M
-
ADAQ7768-1クイック・ガイド2/5/2025
-
ADAQ7768-1快速入门指南2/5/2025
-
ADAQ7768-1 Quick Guide2/5/2025